Product Number: 50007TSF

MarineTuff Cat7 S/FTP, 4 Pr #23 Str BC, FMPE Ins, LSZH Jkt

Industrial Marine Ethernet Cat7 S/FTP, 4 Pr 23AWG Stranded Bare Copper, FoamPolyethylene Insulation, Low Smoke Zero Halogen (SHF1) Jacket, DNV

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Marine, harsh environment, IIoT, factory or process automation, IP cameras and devices, PoE lighting, PoE++, PoE+, PoE, data communication, etc.

Conductor

Size Stranding Material No. of Pairs
23 AWG Stranded BC - Bare Copper 4

Insulation

Material Color Code
PO - Polyolefin (Foam) White / Blue, White / Orange, White / Green, White / Brown

Inner Shield

Shield Type Material
Tape Bi-Laminate (Alum+Poly)

Outer Shield

Shield Type Material
Braid Tinned Copper (TC)

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 9.0 mm (0.35 in)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance Nom. Characteristic Impedance
95 Ohm/km (29 Ohm/1000ft) 160 pF/100m 100 Ohm

Delay

Max. Delay Max. Delay Skew
538 ns/100m @100MHz 25 ns/100m

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Min. TCL [dB] Min. ELTCTL [dB]
1 40 35
4 3.7 dB/100m 78 75 78 75 23 34 23
8 5.2 dB/100m 78 75 77.2 74.2 24.5 31 16.9
10 5.9 dB/100m 78 75 75.3 723 25 30 15
16 7.4 dB/100m 78 75 71.2 68.2 25 28 10.9
20 8.3 dB/100m 78 75 69.3 66.3 25 27 9
25 9.3 dB/100m 78 75 67.3 64.3 24.3 26 7
31.25 10.4 dB/100m 78 75 65.4 62.4 23.6 25.1
62.5 14.9 dB/100m 75.5 72.5 59.4 56.4 21.5 22
100 19 dB/100m 72.4 69.4 55.3 52.3 20.1 20
200 27.5 dB/100m 67.9 64.9 49.3 46.3 18 17
250 31 dB/100m 66.4 63.4 47.3 44.3 17.3 16
300 34.2 dB/100m 65.2 62.2 45.8 42.8 17.3
500 45.3 dB/100m 61.9 58.9 41.3 38.3 17.3
600 50.1 dB/100m 60.7 57.7 39.7 36.7 17.3

Temperature

Operating
-25°C To 80°C

Bend Radius

Installation Min.
80 mm (3.1 in)

Bulk Cable Weight

92 kg/km (62 lbs/1000ft)

Environmental Suitability

Indoor/Outdoor, Non-Halogenated, Sunlight Resistance - UL 1581 sec 1200, Oil Resistance - JIS C 3005

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-3-22

IEEE Compliance

IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

Data Category

Category 7

Third Party Performance Verification

DNV GL certification

ISO/IEC Compliance

ISO/IEC 11801-2, IEC 60092-360

European Halogen Free Standards

IEC 60754-1 - Halogen Amount = 0.5%, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

Notes

DNV GL Certificate No: TAE00003K7

Update and Revision

Revision Number: 0.440 Revision Date: 07-21-2025

Update and Revision

Revision Number: 0.440 Revision Date: 07-21-2025


Part Numbers

Item # Color Putup Type Length EAN
50007TSF 010305M Black Reel 305 m
50007TSF-A500 Black Reel 500 m 8719605188014
50007TSF-A1000 Black Reel 1,000 m 8719605189097
50007TSF 006305M Blue Reel 305 m
50007TSF 008305M Gray Reel 305 m