Product Number: 7812ENH

Category 6 Cable, 4 Pair bonded, U/UTP, LSZH Indoor CPR Eca

Category 6 Premise Horizontal Cable (250MHz), 4-Pair, 23 AWG solid bare copper conductors, U/UTP, Polyethylene insulation, LSZH jacket

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Suitable Applications

Horizontal and building backbone cable; Support current and future Category 6 and 5e applications, such as: 1000Base - T (Gigabit Ethernet), 100 Base - T, 10 Base - T, FDDI, ATM

Conductor

Element Size Stranding Material No. of Pairs
Individual Pair 23 AWG Solid BC - Bare Copper 4

Insulation

Element Material Nom. Insulation Diameter Color Code
Individual Pair PE - Polyethylene 1.1 mm (0.043 in) White/Blue & Blue, White/Green & Green, White/Orange & Orange, White/Brown & Brown

Bonded-Pair

Yes

Cable Core

Description Separator
4 pairs twisted together Center Member (Patented X-Spline®)

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 6.1 mm (0.24 in)

Overall Cable Diameter (Nominal)

6.1 mm (0.24 in)

Electricals

Max. Conductor DCR Max. Mutual Capacitance Max. Capacitance Unbalance Nom. Characteristic Impedance
95 Ohm/km (29 Ohm/1000ft) 56 pF/m (17 pF/ft) 160 pF/100m 100 Ohm

Delay

Max. Delay Skew Nom. Velocity of Prop.
40 ns/100m 67%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Min. TCL [dB] Min. ELTCTL [dB]
1 2.1 dB/100m 75.3 72.3 73.2 70.2 70 67 20 50 35
4 3.8 dB/100m 66.3 63.3 62.4 59.4 58 55 23 44 23
10 6 dB/100m 60.3 57.3 54.3 51.3 50 47 25 40 15
16 7.6 dB/100m 57.2 54.2 49.6 46.6 45.9 42.9 25 38 10.9
20 8.5 dB/100m 55.8 52.8 47.3 44.3 44 41 25 37 9
31.2 10.7 dB/100m 52.9 49.9 42.1 39.1 40.1 37.1 23.6 35.1 5.1
62.5 15.5 dB/100m 48.4 45.4 32.9 29.9 34.1 31.1 21.5 32
100 19.9 dB/100m 45.3 42.3 25.4 22.4 30 27 20.1 30
155 25.3 dB/100m 42.4 39.4 17.1 14.1 26.2 23.2 18.8 28.1
200 29.1 dB/100m 40.8 37.8 11.6 8.6 24 21 18 27
250 33 dB/100m 39.3 36.3 6.3 3.3 22 19 17.3 26

High Frequency Table Notes

Limits below 4 MHz are for information only. Reference standard: IEC 61156-5

Voltage

Voltage Rating
72 V DC

Temperature

Operating Installation
-30°C to +60°C 0°C To +50°C

Bend Radius

Stationary Min. Installation Min.
26 mm (1.0 in) 52 mm

Max. Pull Tension

80 N (18 lbf)

Bulk Cable Weight

41 kg/km

Environmental Suitability

Indoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

IEEE Compliance

PoE: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

Data Category

Category 6

TIA/EIA Compliance

ANSI/TIA 568.2-D

ISO/IEC Compliance

ISO/IEC 11801-1

CENELEC Compliance

EN 50173-1, Segregation class according EN50174-2 = b

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system.

Update and Revision

Revision Number: 0.403 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.403 Revision Date: 02-20-2026


Part Numbers

Item # Color Putup Type Length EAN
7812ENH.01B100 Blue Flat Box 100 m 8719605016324
7812ENH.01305 Blue Reel 305 m 8719605016300
7812ENH.01U305 Blue UnReel 305 m 8719605016331
7812ENH.01500 Blue Reel 500 m 8719605016317
7812ENH.K1500 Blue Reel 500 m 8719605016355
7812ENH.00U305 Gray, RAL 7032 UnReel 305 m 8719605016294
7812ENH.00500 Gray, RAL 7032 Reel 500 m 8719605016287
7812ENH.001000 Gray, RAL 7032 Reel 1,000 m 8719605016270
7812ENH.02305 White Reel 305 m 8719605180735