Product Number: 7965G

Category 6 Cable, 4 Pair, U/UTP, PVC Indoor CPR Eca

Category 6 Premise Horizontal Cable (250MHz), 4-Pair, 24 AWG solid bare copper conductors, U/UTP, Polyethylene insulation, PVC jacket CPR Eca

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Suitable Applications

Horizontal and building backbone cable; Support current and future Category 6 and 5e applications, such as: 1000Base - T (Gigabit Ethernet), 100 Base - T, 10 Base - T, FDDI, ATM

Conductor

Element Size Stranding Material No. of Pairs
Individual Pair 24 AWG Solid BC - Bare Copper 4

Insulation

Element Material Nom. Insulation Diameter Color Code
Individual Pair PE - Polyethylene 0.90 mm (0.035 in) White/Blue & Blue, White/Green & Green, White/Orange & Orange, White/Brown & Brown

Cable Core

Description Separator
4 pairs twisted together Center Member (Patented X-Spline®)

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 5.3 mm (0.21 in)

Overall Cable Diameter (Nominal)

5.3 mm (0.21 in)

Electricals

Max. Conductor DCR Max. Mutual Capacitance Max. Capacitance Unbalance Nom. Characteristic Impedance
95 Ohm/km (29 Ohm/1000ft) 56 pF/m (17 pF/ft) 160 pF/100m 100 Ohm

Delay

Max. Delay Skew Nom. Velocity of Prop.
40 ns/100m 70%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Min. TCL [dB] Min. ELTCTL [dB]
1 2.1 dB/100m 75.3 72.3 73.2 70.2 70 67 20 40 35
4 3.8 dB/100m 66.3 63.3 62.4 59.4 58 55 23 34 23
10 6 dB/100m 60.3 57.3 54.3 51.3 50 47 25 30 15
16 7.6 dB/100m 57.2 54.2 49.6 46.6 45.9 42.9 25 28 10.9
20 8.5 dB/100m 55.8 52.8 47.3 44.3 44 41 25 27 9
31.2 10.7 dB/100m 52.9 49.9 42.1 39.1 40.1 37.1 23.6 25.1 5.1
62.5 15.5 dB/100m 48.4 45.4 32.9 29.9 34.1 31.1 21.5 22
100 19.9 dB/100m 45.3 42.3 25.4 22.4 30 27 20.1 20
155 25.3 dB/100m 42.4 39.4 17.1 14.1 26.2 23.2 18.8 18.1
200 29.1 dB/100m 40.8 37.8 11.6 8.6 24 21 18 17
250 33 dB/100m 39.3 36.3 6.3 3.3 22 19 17.3 16

High Frequency Table Notes

Limits below 4 MHz are for information only. Reference standard: IEC 61156-5

Screening Class

Type III

Screening Table Notes

Coupling Attenuation

Voltage

Voltage Rating
72 V DC

Temperature

Operating Installation
-30°C to +60°C 0°C To +50°C

Bend Radius

Stationary Min. Installation Min.
23 mm (0.91 in) 46 mm

Max. Pull Tension

80 N (18 lbf)

Bulk Cable Weight

32 kg/km

Environmental Suitability

Indoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

IEEE Compliance

PoE: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

Data Category

Category 6

TIA/EIA Compliance

ANSI/TIA 568.2-D

ISO/IEC Compliance

ISO/IEC 11801-1

CENELEC Compliance

EN 50173-1, Segregation class according EN50174-2 = a

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system.

Update and Revision

Revision Number: 0.52 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.52 Revision Date: 02-20-2026


Part Numbers

Item # Color Putup Type Length EAN
7965G.01305 Blue Reel 305 m 8719605193810
7965G.B1305 Blue Reel 305 m 8719605229298
7965G.00305 Gray, RAL 7032 Reel 305 m 8719605192059
7965G.B0305 Gray, RAL 7032 Reel 305 m 8719605229281