Product Number: 5202U1

Security & Sound, #16-4c, TC, CMG, Water-blocked

Security & Sound Cable, CMG, 4-16 AWG stranded tinned copper conductors with PVC, Waterblocking tape and PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Wet Location, Below-Grade Duct

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 16 7x24 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.09 in (2.3 mm) Black, White, Red, Green

Waterblocking

Waterblock Tape

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Waterblocking Tape PVC - Polyvinyl Chloride 0.042 in (1.1 mm) 0.337 in (8.56 mm)

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
4.35 Ohm/1000ft (14.3 Ohm/km) 33 pF/ft (110 pF/m) 9 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
90°C -20°C To +90°C

Bend Radius

Stationary Min. Installation Min.
3.37 in (85.6 mm) 3.37 in (85.6 mm)

Max. Pull Tension

142 lbs (64.4 kg)

Bulk Cable Weight

67 lbs/1000ft (100 kg/km)

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial

Flammability / Reaction to Fire

UL1685 FT4 Loading, FT4, IEEE 1202 Vertical Tray Flame Test

NEC / UL Compliance

Article 725, Article 760, Article 800, CMG, FPL, PLTC

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.539 Revision Date: 02-03-2026

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.539 Revision Date: 02-03-2026

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color UPC Footnote
5202U1 0101000 Black 612825158172 C