Product Number: 5240F1

Security & Sound, #16-2c, TC, Shielded, CMG-FPL-PLTC, Water-Blocked

Security & Sound Cable, Rated-CMG-FPL-PLTC, 1-16 AWG stranded tinned copper pair with PVC insulation, Beldfoil® shield, Waterblocking tape, PVC jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy & Wet Location, Below-Grade Duct

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 16 AWG 7x24 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.010 in (0.25 mm) 0.0775 in (1.97 mm) Black & Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (7x26) TC

Waterblocking

Waterblock Tape

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.037 in (0.94 mm) 0.254 in (6.45 mm)

Overall Cable Diameter (Nominal)

0.254 in (6.45 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond
Pair(s) 4.4 Ohm/1000ft (14 Ohm/km) 76 pF/ft (250 pF/m)

Nom Outer Shield DCR

16.9 Ohm/1000ft (55.4 Ohm/km)

Voltage

UL Voltage Rating
300 V (CMG, FPL, PLTC-ER)

Temperature

UL Temperature Operating
90°C -20°C to +90°C

Bend Radius

Stationary Min. Installation Min.
2.5 in (64 mm) 2.5 in (64 mm)

Max. Pull Tension

93 lbs (42 kg)

Bulk Cable Weight

34 lbs/1000ft (51 kg/km)

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial

Sustainability

Product Lens™, Environmental Product Declaration (EPD) Available

Flammability / Reaction to Fire

UL 1685 FT4 Loading, FT4, IEEE 1202

NEC / UL Compliance

Article 725, Article 760, Article 800, CMG, FPL, PLTC

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.590 Revision Date: 02-03-2026

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.590 Revision Date: 02-03-2026

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color UPC Footnote
5240F1 0021000 Black 612825158684 C
5240F1 0101000 Black 612825158691 C