Product Number: 5304F1

Security & Sound, #18-6c, TC, Shielded, CMG-FPL-PLTC, Water-Blocked

Security & Sound Cable, Rated-CMG-FPL-PLTC, 6-18 AWG stranded tinned copper conductors with PVC insulation, Beldfoil® shield, Waterblocking tape, PVC jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy & Wet Location, Below-Grade Duct

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 6 18 7x26 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PVC - Polyvinyl Chloride 0.010 in (0.25 mm) 0.04 in (1.0 mm) Black, Red, White, Green, Brown, Blue

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Waterblocking Tape PVC - Polyvinyl Chloride 0.042 in (1.1 mm) 0.319 in (8.10 mm)

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
6.92 Ohm/1000ft (22.7 Ohm/km) 30 pF/ft (98 pF/m) 54 pF/ft (180 pF/m) 3.5 Amps per Conductor at 25ºC

Nom Outer Shield DCR

7.2 Ohm/1000ft (24 Ohm/km)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
90°C -20°C To +90°C

Bend Radius

Stationary Min. Installation Min.
3.19 in (81.0 mm) 3.19 in (81.0 mm)

Max. Pull Tension

148.4 lbs (67.31 kg)

Bulk Cable Weight

64 lbs/1000ft (95 kg/km)

Environmental Suitability

Outdoor - Water Exposure, Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial

Flammability / Reaction to Fire

UL1685 FT4 loading, FT4, IEEE 1202 Vertical Tray Flame Test

NEC / UL Compliance

Article 725, Article 760, Article 800, CMG, FPL, PLTC

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2019-05-03

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.301 Revision Date: 02-03-2026

Update and Revision

Revision Number: 0.301 Revision Date: 02-03-2026


Part Numbers

Item # Color Putup Type Length
5304F1 0101000 Black Reel 1,000 ft