Product Number: 5307FE

Security & Sound, #18-9c, BC, Shielded, CMR

Security & Sound Cable, Riser-CMR, 9-18 AWG stranded bare copper conductors with polyolefin insulation, Beldfoil® shield and PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 9 18 7x26 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PP - Polypropylene 0.008 in (0.20 mm) 0.062 in (1.6 mm) Black, Red, White, Green, Brown, Blue, Orange, Yellow, Purple

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.018 in (0.46 mm) 0.264 in Yes

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
6.86 Ohm/1000ft 29 pF/ft (95 pF/m) 52.25 pF/ft (171.4 pF/m) 3.5 Amps per Conductor at 25ºC

Nom Outer Shield DCR

12.1 Ohm/1000ft (39.7 Ohm/km)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
2.64 in (67.1 mm) 2.64 in

Max. Pull Tension

215.6 lbs (97.79 kg)

Bulk Cable Weight

63 lbs/1000ft

Environmental Suitability

Outdoor

Flammability / Reaction to Fire

UL1666 Riser, FT4

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6307FE

Update and Revision

Revision Number: 0.250 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.250 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color UPC Footnote
5307FE 0081000 Gray 612825160021 C