Product Number: 5402FE

Security & Sound, #20-4c, BC, Shielded, CMR

Security & Sound Cable, Riser-CMR, 4-20 AWG stranded bare copper conductors with polypropylene insulation, Beldfoil® shield and PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 20 AWG 7x28 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.008 in (0.20 mm) 0.052 in (1.3 mm) Black, Red, White, Green

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.163 in (4.14 mm) Yes

Overall Cable Diameter (Nominal)

0.163 in (4.14 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Conductor(s) 10.2 Ohm/1000ft 24.75 pF/ft (81.20 pF/m) 44.5 pF/ft (146 pF/m) 6.4 Amps per conductor @ 25°C

Nom Outer Shield DCR

11.3 Ohm/1000ft (37.1 Ohm/km)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C to +75°C

Bend Radius

Stationary Min. Installation Min.
1.6 in (41 mm) 1.6 in (41 mm)

Max. Pull Tension

56 lbs (25 kg)

Bulk Cable Weight

22 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL 1666 Riser, IEEE 1202 FT4

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Plenum Number

6402FE

Update and Revision

Revision Number: 0.454 Revision Date: 02-20-2026

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.454 Revision Date: 02-20-2026

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color UPC Footnote
5402FE 0081000 Gray 612825337058 C
5402FE 008500 Gray 612825162148
5402FE 008C500 Gray
5402FE 008U1000 Gray 612825162124
5402FE 008U500 Gray 612825162131