Product Number: 5405FE

Security & Sound, #20-7c, BC, Shielded, CMR

Security & Sound Cable, Riser-CMR, 7-20 AWG stranded bare copper conductors with polyolefin insulation, Beldfoil® shield and PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 7 20 7x28 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PP - Polypropylene 0.008 in (0.20 mm) 0.062 in (1.6 mm) Black, Red, White, Green, Brown, Blue, Orange

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.018 in (0.46 mm) 0.189 in Yes

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
10.8 Ohm/1000ft 26 pF/ft (85 pF/m) 46.75 pF/ft (153.4 pF/m) 2.6 Amps per Conductor at 25ºC

Nom Outer Shield DCR

15.8 Ohm/1000ft (51.8 Ohm/km)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.89 in (48.0 mm) 1.89 in

Max. Pull Tension

97.3 lbs (44.1 kg)

Bulk Cable Weight

34 lbs/1000ft

Environmental Suitability

Outdoor

Flammability / Reaction to Fire

UL1666 Riser, FT4

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.324 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.324 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color UPC Footnote
5405FE 0081000 Gray 612825162254 C
5405FE 008U1000 Gray 612825162247