Product Number: 5503FE

Security & Sound, #22-5c, BC, Shielded, CMR

Security & Sound Cable, Riser-CMR, 5-22 AWG stranded bare copper conductors with polyolefin insulation, Beldfoil® shield and PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 5 22 AWG 7x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PO - Polyolefin 0.008 in (0.20 mm) 0.045 in (1.1 mm) Black, Red, White, Green, Brown

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.157 in Yes

Overall Cable Diameter (Nominal)

0.157 in

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Conductor(s) 16.4 Ohm/1000ft 22 pF/ft (72 pF/m) 40 pF/ft (130 pF/m) 2.2 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.57 in (39.9 mm) 1.57 in

Max. Pull Tension

51 lbs (23 kg)

Bulk Cable Weight

18 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL1666 Riser, FT4

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6503FE

Update and Revision

Revision Number: 0.314 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.314 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC
5503FE 0081000 Gray 612825163718