Product Number: 5504U1

Security & Sound, #22-6c, TC, CM, Water-Blocked

Security & Sound Cable, Rated-CM, 6-22 AWG stranded tinned copper conductors with PVC insulation, Waterblocking tape, PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Wet Location, Below-Grade Duct

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 6 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.011 in (0.28 mm) 0.051 in (1.3 mm) Black, Red, White, Green, Brown, Blue

Outer Shield

Material
No Shield

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter Ripcord
Waterblocking Tape PVC - Polyvinyl Chloride 0.025 in (0.64 mm) 0.227 in Yes

Overall Cable Diameter (Nominal)

0.227 in

Electricals

Nom. Conductor DCR Max. Current
17.9 Ohm/1000ft 2 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
105°C -30°C To +105°C

Bend Radius

Stationary Min. Installation Min.
2.27 in (57.7 mm) 2.27 in

Max. Pull Tension

54.6 lbs (24.8 kg)

Bulk Cable Weight

28 lbs/1000ft

Environmental Suitability

Outdoor - Water Exposure, Indoor, Outdoor

Flammability / Reaction to Fire

UL1685 UL Loading

NEC / UL Compliance

Article 800, CM

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2019-06-20

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.37 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.37 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length
5504U1 0101000 Black Reel 1,000 ft