Product Number: 5582UE

Security & Sound, #22-4c, BC, CMR

Security & Sound Cable, Riser-CMR, 4-22 AWG solid bare copper conductors with polyolefin insulation, PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 22 AWG Solid BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.007 in (0.18 mm) 0.040 in (1.0 mm) Black, Red, Yellow, Green

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.13 in

Overall Cable Diameter (Nominal)

0.13 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
18.36 Ohm/1000ft 18.5 pF/ft (60.7 pF/m) 2.2 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.3 in (33 mm) 1.3 in

Max. Pull Tension

31.2 lbs (14.2 kg)

Bulk Cable Weight

13 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL1666 Riser, FT4, IEEE 1202 FT4

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.299 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.299 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color UPC Footnote
5582UE U4F1000 Beige U4F 612825164548 C
5582UE U4FC500 Beige U4F 612825164524
5582UE U4FU500 Beige U4F 612825164531
5582UE 001C500 Brown
5582UE 0081000 Gray 612825164562
5582UE 008C500 Gray
5582UE 008U1000 Gray 612825164555
5582UE 009C500 White 612825164579
5582UE 009U1000 White 612825164586