Product Number: 6308UE

Security & Sound, #18-10c, BC, CMP

Security & Sound Cable, Plenum-CMP 10-18 AWG stranded bare copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 10 18 AWG 7x26 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.009 in (0.23 mm) 0.063 in (1.6 mm) Black, Red, White, Green, Brown, Blue, Orange, Yellow, Purple, Gray

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.278 in (7.06 mm) Yes

Overall Cable Diameter (Nominal)

0.278 in (7.06 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 6.5 Ohm/1000ft 32.5 pF/ft (107 pF/m) 9.8 Amps per conductor @ 25°C

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C 0°C to +75°C

Bend Radius

Stationary Min. Installation Min.
2.8 in (71 mm) 2.8 in (71 mm)

Max. Pull Tension

224 lbs (102 kg)

Bulk Cable Weight

71 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

5308UE

Update and Revision

Revision Number: 0.426 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.426 Revision Date: 09-07-2025


Part Numbers

Item # Color UPC
6308UE 8771000 Natural 612825175629