Product Number: 6406UE

Security & Sound, #20-8c, BC, CMP

Security & Sound Cable, Plenum-CMP 8-20 AWG stranded bare copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 8 20 AWG 7x28 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.009 in (0.23 mm) 0.054 in (1.4 mm) Black, Red, White, Green, Brown, Blue, Orange, Yellow

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.209 in Yes

Overall Cable Diameter (Nominal)

0.209 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
10.82 Ohm/1000ft 27 pF/ft (89 pF/m) 2.6 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C 0°C To +75°C

Bend Radius

Stationary Min. Installation Min.
2.09 in (53.1 mm) 2.09 in

Max. Pull Tension

100.8 lbs (45.72 kg)

Bulk Cable Weight

40.5 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

NFPA 262 (UL910), FT6, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

5406UE

Update and Revision

Revision Number: 0.302 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.302 Revision Date: 09-07-2025


Part Numbers

Item # Color UPC
6406UE 8771000 Natural 612825176831