Product Number: 6502FE

Security & Alarm Cable, Plenum-CMP, 4-22 AWG stranded bare copper conductors with Flamarrest® insulation, Beldfoil® shield and Flamarrest® jacket with ripcord

Security & Sound Cable, Plenum-CMP, 4-22 AWG stranded bare copper conductors with Flamarrest® insulation, Beldfoil® shield and Flamarrest® jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 22 AWG 7x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.009 in (0.23 mm) 0.047 in (1.2 mm) Black, Red, White, Green

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.147 in (3.73 mm) Yes

Overall Cable Diameter (Nominal)

0.147 in (3.73 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Conductor(s) 16.2 Ohm/1000ft 33.0 pF/ft (108 pF/m) 59 pF/ft (190 pF/m) 2.2 Amps per Conductor at 25ºC

Nom Outer Shield DCR

18.38 Ohm/1000ft (60.30 Ohm/km)

Voltage

UL Voltage Rating
300 V (CMP)

Temperature

UL Temperature Operating
75°C 0°C to +75°C

Bend Radius

Stationary Min. Installation Min.
1.47 in (37.3 mm) 1.47 in (37.3 mm)

Max. Pull Tension

42 lbs (19 kg)

Bulk Cable Weight

17 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum), FT6

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

5502FE

Update and Revision

Revision Number: 0.476 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.476 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color UPC Footnote
6502FE 8771000 Natural 612825177609 C
6502FE 877500 Natural 612825177616
6502FE 877C500 Natural
6502FE 877U1000 Natural 612825177593
6502FE 0071000 Violet 612825377726
6502FE 0071000 Violet 612825377726
6502FE 007U1000 Violet 612825377832
6502FE 007U1000 Violet 612825377832