Product Number: 6502UE

Security & Sound, #22-4c BC, CMP

Security & Sound Cable, Plenum-CMP 4-22 AWG stranded bare copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 22 AWG 7x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.008 in (0.20 mm) 0.045 in (1.1 mm) Black, Red, White, Green

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.139 in (3.53 mm) Yes

Overall Cable Diameter (Nominal)

0.139 in (3.53 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 16.1 Ohm/1000ft 27 pF/ft (89 pF/m) 2.2 Amps per conductor @ 25°C

Nom Outer Shield DCR

18.38 Ohm/1000ft (60.30 Ohm/km)

Voltage

UL Voltage Rating
300 V (CMP)

Temperature

UL Temperature Operating
75°C 0°C to +75°C

Bend Radius

Stationary Min. Installation Min.
1.39 in (35.3 mm) 1.39 in (35.3 mm)

Max. Pull Tension

36 lbs (16 kg)

Bulk Cable Weight

15 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum), FT6

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

5502UE

Update and Revision

Revision Number: 0.435 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.435 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color UPC Footnote
6502UE 8771000 Natural 612825177753 C
6502UE 877500 Natural 612825177760
6502UE 877C500 Natural 612825177722
6502UE 877U1000 Natural 612825177739
6502UE 877U500 Natural 612825177746