Product Number: 6508FE

Security & Sound, #22-10c BC, Shielded, CMP

Security & Sound Cable, Plenum-CMP, 10-22 AWG stranded bare copper conductors with Flamarrest® insulation, Beldfoil® shield and Flamarrest® jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 10 22 AWG 7x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.009 in (0.23 mm) 0.047 in (1.2 mm) Black, Red, White, Green, Brown, Blue, Orange, Yellow, Purple, Gray

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.222 in (5.64 mm) Yes

Overall Cable Diameter (Nominal)

0.222 in (5.64 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Conductor(s) 16.2 Ohm/1000ft 33 pF/ft (110 pF/m) 59 pF/ft (190 pF/m) 1.9 Amps per Conductor at 25ºC

Nom Outer Shield DCR

18.54 Ohm/1000ft (60.83 Ohm/km)

Voltage

UL Voltage Rating
300 V (CMP)

Temperature

UL Temperature Operating
75°C 0°C to +75°C

Bend Radius

Stationary Min. Installation Min.
2.22 in (56.4 mm) 2.22 in (56.4 mm)

Max. Pull Tension

97 lbs (44 kg)

Bulk Cable Weight

38 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum), FT6

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

5508FE

Update and Revision

Revision Number: 0.448 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.448 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color UPC Footnote
6508FE 8771000 Natural 612825178026 C
6508FE 877U1000 Natural 612825178019