Product Number: 513945

Surveillance CCTV, RG-11 #14 BC, 95% BC Braid, CM

Surveillance & CCTV Cable, RG11, Rated-CM, 14 AWG solid bare copper, foam polyolefin core, 95% bare copper braid, PVC jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Surveillance, CCTV Camera

RG Type

11

Series Type

11

Conductor

Element No. of Elements Size Stranding Nom. Diameter Material
Coax(es) 1 14 AWG Solid 0.0645 in BC - Bare Copper

Insulation

Element Material Nom. Insulation Diameter
Coax(es) PE - Polyethylene (Foam) 0.280 in (7.11 mm)

Insulation Table Notes

Gas Injected

Outer Shield

Outer Shield Type Material Coverage
Braid Bare Copper (BC) 95%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.405 in (10.3 mm)

Attenuation

Frequency Nom. Attenuation
1 MHz 0.17 dB/100ft
10 MHz 0.35 dB/100ft
50 MHz 0.9 dB/100ft
100 MHz 1.3 dB/100ft
200 MHz 1.9 dB/100ft
400 MHz 2.9 dB/100ft
700 MHz 4.1 dB/100ft
900 MHz 4.8 dB/100ft
1000 MHz 5.2 dB/100ft

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
2.62 Ohm/1000ft 1.2 Ohm/1000ft (3.9 Ohm/km) 16.1 pF/ft (52.8 pF/m) 75 Ohm 84%

Voltage

UL Voltage Rating
600 V

Temperature

UL Temperature Operating
75°C -30°C To +75°C

Bend Radius

Stationary Min. Installation Min.
4.05 in (103 mm) 4.05 in (103 mm)

Max. Pull Tension

144 lbs (65.3 kg)

Bulk Cable Weight

86 lbs/1000ft (130 kg/km)

Environmental Suitability

Indoor, Sunlight Resistance - Black only

Flammability / Reaction to Fire

FT1, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 725, Article 800, CL2, CM

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

613948

Update and Revision

Revision Number: 0.510 Revision Date: 02-20-2026

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.510 Revision Date: 02-20-2026

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC/EAN Footnote
513945.00305 Black Reel 305 m 8719605007858
513945.00500 Black Reel 500 m 8719605007865
513945.K0500 Black Reel 500 m 8719605007872
513945 0101000 Black Reel 1,000 ft 612825157137 C