Product Number: 5439X5

Surveillance CCTV, RG-59 #20 BC, 95% BC Braid, CM, Water-Blocked

Surveillance & CCTV Cable, RG59, Rated-CM, 20 AWG solid bare copper, foam polyolefin core, 95% bare copper braid, water resistant tape, PVC jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

CATV, MATV, Wet Location, Below-Grade Duct

RG Type

59

Conductor

Element No. of Elements Size Stranding Nom. Diameter Material
Coax(es) 1 20 AWG Solid 0.032 in BC - Bare Copper

Insulation

Element Material Nom. Insulation Diameter
Coax(es) PE - Polyethylene (Foam) 0.145 in (3.68 mm)

Insulation Table Notes

Gas Injected

Outer Shield

Layer Outer Shield Type Material Coverage
1 Braid Bare Copper (BC) 95%
2

Waterblocking

Waterblock Tape

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.245 in (6.22 mm)

Outer Jacket1 Table Notes

Water resistant tape (over braid, under jacket)

Attenuation

Frequency Nom. Attenuation
1 MHz 0.3 dB/100ft
5 MHz 0.65 dB/100ft
10 MHz 0.9 dB/100ft
50 MHz 1.9 dB/100ft
100 MHz 2.6 dB/100ft
200 MHz 3.6 dB/100ft
400 MHz 5 dB/100ft
700 MHz 7 dB/100ft
900 MHz 8 dB/100ft
1000 MHz 8.5 dB/100ft

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
11.3 Ohm/1000ft 3.5 Ohm/1000ft (11 Ohm/km) 16.3 pF/ft (53.5 pF/m) 75 Ohm 83%

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
2.45 in (62.2 mm) 2.45 in (62.2 mm)

Max. Pull Tension

51 lbs (23 kg)

Bulk Cable Weight

29 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Aerial - Black only, When supported by messenger wire

Flammability / Reaction to Fire

UL1685 UL Loading, FT1, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CM

CEC / C(UL) Compliance

CM

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Print legend includes sequential footage marks.

Update and Revision

Revision Number: 0.381 Revision Date: 02-20-2026

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.381 Revision Date: 02-20-2026

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC Footnote
5439X5 0101000 Black Reel 1,000 ft 612825162391 C