Product Number: 26120UL

Armored Fire Alarm, #14-2c BC, FPLP

Fire Alarm Cable, Armored Plenum-FPLP, 2-14 AWG solid bare copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 14 AWG Solid BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride .010 in (0.25 mm) .0845 in (2.15 mm) Black, Red

Armor

Armor Type & Material Armor Thickness
AIA - Aluminum Interlock Armor .425 in (10.8 mm)

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord Notes
PVC - Polyvinyl Chloride .015 in (0.38 mm) .201 in (5.11 mm) Yes Interlocking Armoring OD: .425 in

Outer Jacket1 Table Notes

Interlocking Armoring OD: .425 in

Overall Cable Diameter (Nominal)

.425 in (10.8 mm)

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 2.42 Ohm/1000ft (7.94 Ohm/km) 25 Amps per conductor @ 25°C

Voltage

UL Voltage Rating
300 V (300 V), 300 V

Temperature

UL Temperature Operating
75°C 0°C to +75°C

Bend Radius

Stationary Min. Installation Min.
4.5 in (110 mm) 4.5 in (110 mm)

Max. Pull Tension

105 lbs (47.6 kg)

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum)

NEC / UL Compliance

Article 760, FPLP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

California State Fire Marshall

Update and Revision

Revision Number: 0.21 Revision Date: 03-04-2025

Update and Revision

Revision Number: 0.21 Revision Date: 03-04-2025