Product Number: 26220UL

Armored Fire Alarm, #16-2c BC, FPLP

Fire Alarm Cable, Armored Plenum-FPLP, 2-16 AWG solid bare copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 16 AWG Solid BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PVC - Polyvinyl Chloride .008 in (0.20 mm) .067 in (1.7 mm) Black, Red

Armor

Armor Type & Material Armor Material Diameter
AIA - Aluminum Interlock Armor .377 in (9.58 mm)

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord Notes
PVC - Polyvinyl Chloride .015 in (0.38 mm) .166 in (4.22 mm) Yes Interlocking Aluminum O.D: .377 in

Outer Jacket1 Table Notes

Interlocking Aluminum O.D: .377 in

Overall Cable Diameter (Nominal)

.377 in (9.58 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 3.85 Ohm/1000ft (12.6 Ohm/km) 37 pF/ft (120 pF/m) 14.4 Amps per conductor @ 25°C

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C 0°C to +75°C

Bend Radius

Stationary Min. Installation Min.
4.5 in (110 mm) 4.5 in (110 mm)

Max. Pull Tension

75 lbs (34 kg)

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum)

NEC / UL Compliance

Article 760, FPLP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

California State Fire Marshall

Update and Revision

Revision Number: 0.13 Revision Date: 03-04-2025

Update and Revision

Revision Number: 0.13 Revision Date: 03-04-2025