Product Number: 5020FL

Fire Alarm, #12-2c BC, Shielded, FPLR

Fire Alarm Cable, Riser-FPLR, 2-12 AWG solid bare copper conductors with polyolefin insulation, overall Beldfoil® shield, PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification, Noisy Environment

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 12 Solid BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PP - Polypropylene 0.01 in (0.25 mm) 0.105 in (2.67 mm) Black, Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.243 in Yes

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Inductance Max. Current
1.65 Ohm/1000ft 71 pF/ft (230 pF/m) 128 pF/ft (420 pF/m) 0.14 µH/ft (0.46 µH/m) 12 Amps per Conductor at 25ºC

Nom Outer Shield DCR

7.5 Ohm/1000ft (25 Ohm/km)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
3.64 in (92.5 mm) 3.64 in

Max. Pull Tension

170 lbs (77 kg)

Bulk Cable Weight

55 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL 1666 riser

NEC / UL Compliance

Article 760, FPLR

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

California State Fire Marshall

Plenum Number

6020FL

Update and Revision

Revision Number: 0.325 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.325 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color UPC Footnote
5020FL 0021000 Red 612825155881 C