Product Number: 5100F2

Security & Sound, #14-2c, BC, Overall Shield, CL3, FPL, PLTC, Water-Blocked Direct Burial

Security & Sound Cable, Rated-CL3, 2-14 AWG PVC-Nylon insulation, 100% Al. Foil Shield, Waterblocking tape, PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Wet Location, Direct Burial

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 14 AWG 19x27 BC - Bare Copper

Insulation

Element Material Nom. Thickness Color Code
Conductor(s) PVC/Nylon - Polyvinyl Chloride + Nylon .020 in (0.51 mm) Black, Red

Outer Shield

Shield Type Material Coverage Drainwire Type Notes
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC Waterblocking Tape

Waterblocking

Waterblock Tape

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride .040 in (1.0 mm) .350 in (8.89 mm) Yes

Outer Jacket1 Table Notes

Waterblocking Tape

Overall Cable Diameter (Nominal)

.350 in (8.89 mm)

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield)
2.7 Ohm/1000ft (8.9 Ohm/km) 46 pF/ft (150 pF/m) 83 pF/ft (270 pF/m)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
90°C -20°C To +90°C

Bend Radius

Installation Min.
3.15 in (80.0 mm)

Max. Pull Tension

99 lbs (45 kg)

Bulk Cable Weight

67 lbs/1000ft (100 kg/km)

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, UV Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1685, FT4

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 725, Article 760, CL3, FPL, PLTC

TIA/EIA Compliance

TIA455-82 Water Penetration Test

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.4 Revision Date: 07-11-2025

Update and Revision

Revision Number: 0.4 Revision Date: 07-11-2025