Product Number: 5100UL

Fire Alarm, #14-2c BC, FPLR

Fire Alarm Cable, Riser-FPLR, 2-14 AWG stranded bare copper conductors with polyolefin insulation, PVC jacket with ripcord

  • Availability:
    Americas
  • Status:
    Active

Specifications

Suitable Applications

Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 14 AWG 19x27 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PP - Polypropylene 0.011 in (0.28 mm) 0.092 in (2.3 mm) Black & Red

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.218 in Yes

Overall Cable Diameter (Nominal)

0.218 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
2.72 Ohm/1000ft 22 pF/ft (72 pF/m) 8 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.74 in (44.2 mm) 1.74 in

Max. Pull Tension

95 lbs (43 kg)

Bulk Cable Weight

33 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL1666 Riser

NEC / UL Compliance

Article 760, FPLR

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6100UL

Update and Revision

Revision Number: 0.247 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.247 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC Footnote
5100UL 0021000 Red Reel 1,000 ft 612825156406 C
5100UL 002U1000 Red Unreel 1,000 ft 612825156390