Product Number: 5302FL

Fire Alarm, #18-4c BC, Shielded, FPLR

Fire Alarm Cable, Riser-FPLR, 4-18 AWG stranded bare copper conductors with polyolefin insulation, overall Beldfoil® shield, PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification, Noisy Environment

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 18 AWG 7x26 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.008 in (0.20 mm) 0.062 in (1.6 mm) Black, Red, Brown, Blue

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.188 in Yes

Overall Cable Diameter (Nominal)

0.188 in

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Conductor(s) 6.5 Ohm/1000ft 27 pF/ft (89 pF/m) 48.5 pF/ft (159 pF/m) 4 Amps per Conductor at 25ºC

Nom Outer Shield DCR

16 Ohm/1000ft (52 Ohm/km)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
2.82 in (71.6 mm) 2.82 in

Max. Pull Tension

95 lbs (43 kg)

Bulk Cable Weight

30 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL1666 Riser, FT4

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 760, FPLR

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6302FL

Update and Revision

Revision Number: 0.319 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.319 Revision Date: 09-07-2025


Part Numbers

Item # Color UPC
5302FL 002U1000 Red 612825159568