Product Number: 5302U2

Security & Sound, #18-4c BC, CL3, FPL, PLTC, Water-Blocked Direct Burial

Security & Sound Cable, Rated-CL3, 4-18 AWG PVC-Nylon insulation, Waterblocking tape, PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Wet Location, Direct Burial

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 18 AWG 7x26 BC - Bare Copper

Insulation

Material Nom. Thickness Color Code
PVC/Nylon - Polyvinyl Chloride + Nylon .020 in (0.51 mm) Black, Red, Blue, Brown

Outer Shield

Material Notes
Unshielded 100% Waterblocking Tape

Waterblocking

Waterblock Tape

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter Ripcord
Waterblocking Tape PVC - Polyvinyl Chloride .040 in (1.0 mm) .327 in (8.31 mm) Yes

Overall Cable Diameter (Nominal)

.327 in (8.31 mm)

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond
6.2 Ohm/1000ft (20 Ohm/km) 25 pF/ft (82 pF/m)

Voltage

UL Voltage Rating
300 V RMS

Temperature

UL Temperature Operating
90°C -20°C To +90°C

Bend Radius

Stationary Min.
2.95 in (74.9 mm)

Max. Pull Tension

98 lbs (44 kg)

Bulk Cable Weight

56 lbs/1000ft (83 kg/km)

Environmental Suitability

Outdoor - Direct Burial, Indoor, Outdoor, Sunlight Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1685, FT4

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 725, Article 760, CL3, FPL, PLTC

CEC / C(UL) Compliance

CL3

TIA/EIA Compliance

TIA455-82 Water Penetration Test

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.6 Revision Date: 07-15-2025

Update and Revision

Revision Number: 0.6 Revision Date: 07-15-2025