Product Number: 5520UL

Fire Alarm, #22-2c BC, FPLR

Fire Alarm Cable, Riser-FPLR, 2-22 AWG solid bare copper conductors with PVC insulation, PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 22 AWG Solid BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PO - Polyolefin 0.007 in (0.18 mm) 0.040 in (1.0 mm) Black and Red

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.114 in Yes

Overall Cable Diameter (Nominal)

0.114 in

Electricals

Element Nom. Conductor DCR Max. Current
Pair(s) 18.4 Ohm/1000ft 2.8 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
0.91 in (23 mm) 0.91 in

Max. Pull Tension

15.6 lbs (7.08 kg)

Bulk Cable Weight

8 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL1666 Riser, FT4

NEC / UL Compliance

Article 760, FPLR

Update and Revision

Revision Number: 0.134 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.134 Revision Date: 09-07-2025


Part Numbers

Item # Color UPC
5520UL 0021000 Red 612825366669