Product Number: 6102UL

Fire Alarm, #14-4c Stranded BC, FPLP

Fire Alarm Cable, Plenum-FPLP, 4-14 AWG stranded bare copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 14 AWG 19x26 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride .012 in (0.30 mm) .094 in (2.4 mm) Black, Red, Brown, Blue

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride .015 in (0.38 mm) .272 in (6.91 mm) Yes

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
2.67 Ohm/1000ft (8.76 Ohm/km) 37 pF/ft (120 pF/m) 25 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C 0°C To +75°C

Bend Radius

Stationary Min. Installation Min.
2.6 in (66 mm) 2.6 in (66 mm)

Max. Pull Tension

192 lbs (87.1 kg)

Bulk Cable Weight

68 lbs/1000ft (100 kg/km)

Environmental Suitability

Indoor

Flammability / Reaction to Fire

NFPA 262 (UL910)

NEC / UL Compliance

Article 760, FPLP

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.244 Revision Date: 06-18-2024

Update and Revision

Revision Number: 0.244 Revision Date: 06-18-2024