Product Number: 6120UL

Fire Alarm, #14-2c BC, FPLP

Fire Alarm Cable, Plenum-FPLP, 2-14 AWG solid bare copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 14 AWG Solid BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.010 in (0.25 mm) 0.0845 in (2.15 mm) Black, Red

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.201 in (5.11 mm) Yes

Overall Cable Diameter (Nominal)

0.201 in (5.11 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 2.42 Ohm/1000ft 37 pF/ft (120 pF/m) 25 Amps per conductor @ 25°C

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C 0°C to +75°C

Bend Radius

Stationary Min. Installation Min.
1.6 in (41 mm) 1.6 in (41 mm)

Max. Pull Tension

99.4 lbs (45.1 kg)

Bulk Cable Weight

34 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum)

NEC / UL Compliance

Article 760, FPLP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

California State Fire Marshall

Non-Plenum Number

5120UL

Update and Revision

Revision Number: 0.439 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.439 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
6120UL 0101000 Black 612825173731
6120UL D151000 Blue 612825173700 C
6120UL 0011000 Brown 612825173717
6120UL 0051000 Green 612825350354
6120UL 8771000 Natural 612825350385
6120UL 0031000 Orange 612825350347
6120UL 0021000 Red 612825339564 C
6120UL 002500 Red 612825173724
6120UL 0071000 Violet 612825350361
6120UL 0071000 Violet 612825350361
6120UL 0041000 Yellow 612825352228