Product Number: 4206FE

Security & Sound, 8 Conductor 16 AWG BC, LSZH, Shielded, Eca

Security & Commercial Audio Cable, 8-16 AWG stranded bare copper conductors with polypropylene insulation, Beldfoil® shield, LSZH jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Conductor

Size Stranding Material
16 AWG 19x29 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PP - Polypropylene 0.2 mm (0.0079 in) 1.8 mm (0.071 in) Black, Red, White, Green, Brown, Blue, Orange, Yellow

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.4 mm (0.016 in) 7.80 mm (0.307 in) Yes

Outer Jacket1 Table Notes

Ripcord provided under sheath

Overall Cable Diameter (Nominal)

7.80 mm (0.307 in)

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
13.1 Ohm/km (3.99 Ohm/1000ft) 120 pF/m (37 pF/ft) 220 pF/m (67 pF/ft) 1899-12-31 04:00:00

Temperature

Operating Installation Storage
-20°C To +70°C -20°C To +70°C -30°C To +70°C

Bend Radius

Installation Min.
78 mm (3.1 in)

Max. Pull Tension

480 N (110 lbf)

Environmental Suitability

Indoor, Indoor, Non-Halogenated

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.15 Revision Date: 11-28-2025

Update and Revision

Revision Number: 0.15 Revision Date: 11-28-2025