Product Number: 4300ULV

Security & Sound, 2 Conductor 18 AWG BC, LSZH, B2ca

Security & Commercial Audio Cable, 2-18 AWG stranded bare copper conductors with Low Smoke Zero Halogen insulation, LSZH jacket with ripcord, CPR B2ca

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Intercom/PA Systems, Sound/Audio Systems, Control Systems

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 18 AWG 7x26 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.25 mm (0.0098 in) 1.72 mm (0.0677 in) Black, Red

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 1.0 mm (0.039 in) 5.5 mm (0.22 in) Yes

Outer Jacket1 Table Notes

Ripcord provided under sheath

Overall Cable Diameter (Nominal)

5.5 mm (0.22 in)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 21.3 Ohm/km (6.49 Ohm/1000ft) 100 pF/m (30 pF/ft) 5 Amps per Conductor

Temperature

Operating Installation Storage
-20°C To +70°C -20°C To +70°C -30°C To +70°C

Bend Radius

Stationary Min. Installation Min.
28 mm (1.1 in) 55 mm (2.2 in)

Max. Pull Tension

90 N (20 lbf)

Environmental Suitability

Indoor/Outdoor - Euroclass B2ca, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance - UL 1581 sec 1200 Black Only

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: B2ca-s1a,d1,a1

CENELEC Compliance

EN 50290-2-20

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 80%

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2)

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.17 Revision Date: 03-09-2026

Update and Revision

Revision Number: 0.17 Revision Date: 03-09-2026


Part Numbers

Item # Color Putup Type Length EAN
4300ULV.01305 White Reel 305 m 8719605229786