Product Number: 4500FLV

Security & Sound, 2 Conductor 22 AWG BC, LSZH, Shielded, B2ca

Security & Commercial Audio Cable, 2-22 AWG stranded bare copper conductors with Low Smoke Zero Halogen insulation, Beldfoil® shield, LSZH jacket with ripcord, CPR B2ca

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Intercom/PA Systems, Sound/Audio Systems

Conductor

Size Stranding Material
22 7x30 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.35 mm (0.014 in) 1.45 mm (0.0571 in) Black, Red

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 1.1 mm (0.043 in) 5.2 mm (0.20 in) Yes

Outer Jacket1 Table Notes

Ripcord provided under sheath

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
54 Ohm/km (16 Ohm/1000ft) 150 pF/m (46 pF/ft) 285 pF/m (86.9 pF/ft) 2.8 Amps per Conductor

Nom Outer Shield DCR

54 Ohm/km (16 Ohm/1000ft)

Temperature

Operating Installation Storage
-20°C To +70°C -20°C To +70°C -30°C To +70°C

Bend Radius

Installation Min.
52

Max. Pull Tension

40 N (9.0 lbf)

Environmental Suitability

Indoor - Euroclass B2ca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: B2ca-s1a,d1,a1

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 80%

Update and Revision

Revision Number: 0.24 Revision Date: 02-24-2026

Update and Revision

Revision Number: 0.24 Revision Date: 02-24-2026


Part Numbers

Item # Color Putup Type Length EAN
4500FLV.01305 White Reel 305 m 8719605229779