Product Number: 4504FLW

Security & Sound, 6 Conductor 22 AWG BC, BC, LSZH, Shielded, Cca

Security & Commercial Audio Cable, 6-22 AWG stranded bare copper conductors with Low Smoke Zero Halogen insulation, Beldfoil® shield and LSZH jacket with ripcord, CPR Cca

  • Availability:
    Global
  • Status:
    Capability

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Life Cycle

Capability - the product is not yet standardly available for orders but can be manufactured

Conductor

Size Stranding Material
22 7x30 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.35 mm (0.014 in) 1.45 mm (0.0571 in) Black, Red, White, Green

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 1.1 mm (0.043 in) 6.8 mm (0.27 in) Yes

Outer Jacket1 Table Notes

Ripcord provided under sheath

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
54 Ohm/km (16 Ohm/1000ft) 105 pF/m (32.0 pF/ft) 185 pF/m (56.4 pF/ft) 2.0 Amps per Conductor

Nom Outer Shield DCR

54 Ohm/km (16 Ohm/1000ft)

Temperature

Operating Installation Storage
-20°C To +70°C -20°C To +70°C -30°C To +70°C

Bend Radius

Installation Min.
68 mm (2.7 in)

Max. Pull Tension

120 N (27 lbf)

Environmental Suitability

Indoor - Euroclass Cca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Cca-s1a,d1,a1

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 80%

Notes

This is a preliminary Technical Design Specification (TDS). The minimum business quantity to offer is 3km for the first order. This product will have Gray as standard color and 305mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order will be similar to the production lead time of 4504FE. Please liaise with your Belden representative for confirmation.

Update and Revision

Revision Number: 0.172 Revision Date: 03-03-2026

Update and Revision

Revision Number: 0.172 Revision Date: 03-03-2026


Part Numbers

Item # Color Putup Type Length
4504FLW.00500 Gray Reel 500 m