Product Number: 4562FE

Security & Sound, 3 Pair 22 AWG sol BC, LSZH, Shielded

Security & Commercial Audio Cable, 3-22 AWG solid bare copper pairs with polypropylene insulation, Beldfoil® shield, LSZH jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security/Intercom/PA/Sound/Audio Systems,Power-Limited Controls

Conductor

Size Stranding Material
22 Solid BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PE - Polyethylene 0.2 mm (0.0079 in) 1.07 mm (0.0421 in) Black & Red, Black & White, Black & Green

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.4 mm (0.016 in) 4.9 mm Yes

Outer Jacket1 Table Notes

Ripcord provided under sheath

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
52 Ohm/km (16 Ohm/1000ft) 100 pF/m (30 pF/ft) 180 pF/m (55 pF/ft) 2 A

Nom Outer Shield DCR

46 Ohm/km (14 Ohm/1000ft)

Temperature

Operating Installation Storage
-20°C To +70°C -20°C To +70°C -30°C to +70°C

Bend Radius

Installation Min.
49 mm

Max. Pull Tension

100 N (22 lbf)

Environmental Suitability

Indoor

Flammability / Reaction to Fire

IEC 60332-1-2

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%

Update and Revision

Revision Number: 0.299 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.299 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length EAN
4562FE.00500 Gray Reel 500 m 8719605007360