Product Number: 21473

TC- RW90 1000V, 4+G C #2/0 Str BC, XLPE Ins, Blk PVC Jkt, 90C Dry/Wet CSA HL SUN RES DIR BUR

CSA Tray TC- RW90 1000V, 4+G Conductor 2/0 AWG (19x11) Bare Copper, XLPE Insulation, Black PVC Outer Jacket, 90C Dry/Wet CSA HL SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

CEC Power and Control Applications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 2/0 19x11.5 BC - Bare Copper
Ground Wire 1 6 AWG 7x14 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
XLP, XLPO, XLPE (Thermoset) 0.055 in (1.4 mm) 0.520 in (13.2 mm) Black, Red, Blue, White
Ground Wire XLP, XLPO, XLPE (Thermoset) 0.520 in (13.2 mm) Green

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.095 in (2.4 mm) 1.59 in (40.4 mm)

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 0.79 Ohms/1000ft 145 Amps per Conductor at 30ºC
Ground Wire

Voltage

UL Voltage Rating Voltage Rating
1000 V 1000 V (CSA TC)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet Wet/Dry: -25°C to 90°C

Bulk Cable Weight

1694 lbs/1000ft (2521 kg/km)

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial

Flammability / Reaction to Fire

FT4

AWM Compliance

C22.2 #230 Type TC

CEC / C(UL) Compliance

1000V Type RW90 TC, CSA TC

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.40 Revision Date: 05-21-2026

Update and Revision

Revision Number: 0.40 Revision Date: 05-21-2026