Product Number: 28090AS

TC VN/PVC, 12 C #14 Str BC, PVC-NYL Ins E2, OS, Blk PVC Jkt, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR

UL Type TC (1277) PVC-Nylon/PVC, 12 Conductor 14AWG (7x22) Bare Copper, PVC-NYL Insulation E2 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active

Specifications

Put-Up Type

Reel

Suitable Applications

Power and Control Applications up to 600V; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC075A0791RA

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 12 14 AWG 7x22 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.019 in (0.48 mm) 0.112 in (2.84 mm) Black, Red, Blue, Orange, Yellow, Brown, Red/Black, Blue/Black, Orange/Black, Yellow/Black, Brown/Black, Black/Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 14 AWG (7x22) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.063 in (1.6 mm) 0.595 in (15.1 mm) Yes

Overall Cable Diameter (Nominal)

0.595 in (15.1 mm)

Electricals

Nom. Conductor DCR Max. Current
2.67 Ohm/1000ft 12.5 Amps per Conductor at 30ºC

Nom Outer Shield DCR

2.25 Ohm/1000ft (7.38 Ohm/km)

Voltage

UL Voltage Rating
600 V (TC-ER), 150 V (NPLF)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet Wet/Dry: -30°C to 90°C

Bend Radius

Stationary Min. Installation Min.
7.14 in (181 mm) 7.14 in (181 mm)

Max. Pull Tension

709.8 lbs (322.0 kg)

Bulk Cable Weight

285 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial

Flammability / Reaction to Fire

UL 1685 UL Loading, IEEE 1202 FT4

NEC / UL Compliance

Article 336, Article 310, Article 760, NPLF, TC-ER, THWN-2

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.397 Revision Date: 02-20-2026

Footnote

C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.

Update and Revision

Revision Number: 0.397 Revision Date: 02-20-2026

Footnote

C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.


Part Numbers

Item # Color Putup Type Length UPC Footnote
28090AS 0105000 Black Reel 5,000 ft 612825135241 C Z