Product Number: 28114AZ

TC VN/PVC, 7+G C #12+12 Str BC, PVC-NYL Ins E2, Blk PVC Jkt, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR

UL Type TC (1277) PVC-Nylon/PVC, 7+G Conductor 12+12AWG (7x20) Bare Copper, PVC-NYL Insulation E2 Color Code, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active
28114AZ

Specifications

Put-Up Type

Reel

Suitable Applications

harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc.

Conductor

Element AWG Stranding Material Nominal Diameter No. of Conductors
Conductor(s) 12 7x20 BC - Bare Copper 0.089 in 7
Ground 12 7x20 BC - Bare Copper 0.089 in 1

Conductor Count

7

Insulation

Material Nominal Diameter
PVC/Nylon - Polyvinyl Chloride + Nylon 0.130 in
PVC/Nylon - Polyvinyl Chloride + Nylon 0.130 in

Color Chart

Number Color
1 Black
2 Red
3 Blue
4 Orange
5 Yellow
6 Brown
7 Red/Black
Ground Green with Yellow stripe

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.570 in 0.063 in

Conductor DCR

Nominal Conductor DCR
1.65 Ohm/1000ft

Current

Max. Recommended Current [A]
15 Amps per Conductor at 30ºC

Voltage

UL Description UL Voltage Rating Voltage Rating [V]
TC-ER 600 V RMS (Type TC) 600 V RMS (Type TC)

UL Temperature Rating

90°C Dry, 90°C Wet

Operating Temperature Range

-25°C To +90°C

Wet Temp Range

-30°C To +90 °C

Dry Temp Range

-30°C To +90 °C

Bulk Cable Weight

304 lbs/1000ft

Maximum Recommended Pulling Tension

356 lbs

Min Bend Radius (Overall)

5.75 in

Minimum Minor Axis Bend Radius

2.28 in

NEC Articles

Article 336

NEC/(UL) Compliance

NPLF, TC-ER, THHN/THWN Singles

IEEE Compliance

1202

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

Suitability - Burial

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

IEEE Flammability

IEEE 1202

UL voltage rating

600 V RMS (Type TC)

Plenum (Y/N)

No

Update and Revision

Revision Number: 0.56 Revision Date: 04-02-2026

Update and Revision

Revision Number: 0.56 Revision Date: 04-02-2026


Part Numbers

Item # Put-Up Type
28114AZ 0105000 Reel