Product Number: 28140AS

TC-ER VN/PVC, 4 C #10 Str BC, PVC-NYL Ins E2, OS, Blk PVC Jkt, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

UL Type TC (1277) PVC-Nylon/PVC, 4 Conductor 10AWG (7x18) Bare Copper, PVC-NYL Insulation E2 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active

Specifications

Put-Up Type

Reel

Suitable Applications

Power and Control Applications up to 600V

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 10 AWG 7x18 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.028 in (0.71 mm) 0.166 in mm Black, Red, Blue, Orange

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.047 in (1.2 mm) 0.500 in (12.7 mm) Yes

Overall Cable Diameter (Nominal)

0.500 in (12.7 mm)

Electricals

Nom. Conductor DCR Max. Current
1.06 Ohm/1000ft 32 Amps per conductor at 30°C

Voltage

UL Voltage Rating
600 V

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet -30°C To +90°C

Bend Radius

Stationary Min. Installation Min.
6 in (150 mm) 6 in (150 mm)

Max. Pull Tension

587.2 lbs (266.3 kg)

Bulk Cable Weight

232 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial

Flammability / Reaction to Fire

UL 1685 UL Loading, IEEE 1202 FT4

NEC / UL Compliance

Article 336, TC-ER, THWN-2

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Plenum Number

ICEA S-73-532, S-95-658, S-61-402

Update and Revision

Revision Number: 0.75 Revision Date: 04-08-2026

Footnote

C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.

Update and Revision

Revision Number: 0.75 Revision Date: 04-08-2026

Footnote

C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.


Part Numbers

Item # Color Putup Type Length
28140AS 0105000 Black Reel 5,000 ft
28140AS01010000 Black Reel 10,000 ft
28140AS01020000 Black Reel 20,000 ft