Product Number: 28341AS

TC VN/PVC, 12 C #16 Str BC, PVC-NYL Ins E2, OS, Blk PVC Jkt, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR

UL Type TC (1277) PVC-Nylon/PVC, 12 Conductor 16AWG (7x24) Bare Copper, PVC-NYL Insulation E2 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Power and Control Applications up to 600V

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 12 16 AWG 7x24 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.056 in (1.4 mm) 0.099 in (2.5 mm) Black, Red, Blue, Orange, Yellow

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 16 AWG (7x24) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.047 in (1.2 mm) 0.509 in (12.9 mm) Yes

Overall Cable Diameter (Nominal)

0.509 in (12.9 mm)

Electricals

Nom. Conductor DCR Max. Current
4.45 Ohm/1000ft 9 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
600 V (TC-ER), 150 V (NPLF)

Temperature

UL Temperature
90°C Dry, 90°C Wet

Bend Radius

Stationary Min. Installation Min.
6.108 in (155.1 mm) 6.108 in (155.1 mm)

Max. Pull Tension

464.1 lbs (210.5 kg)

Bulk Cable Weight

185 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial

Flammability / Reaction to Fire

UL 1685 UL Loading, IEEE 1202 FT4

NEC / UL Compliance

Article 336, Article 402, TC-ER, TFFN

Update and Revision

Revision Number: 0.57 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.57 Revision Date: 05-31-2024