28605AS

TC VN/PVC, 15 C #18 Str BC, PVC-NYL Ins E2, OS, Blk PVC Jkt, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR

28605AS
UL Type TC (1277) PVC-Nylon/PVC, 15 Conductor 18AWG (7x26) Bare Copper, PVC-NYL Insulation E2 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR
Get Product Alerts

Specifications

Put-Up Type

Reel

Product Overview

Suitable Applications

harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc.

Physical Characteristics (Overall)
Conductor
Element AWG Stranding Material No. of Conductors
Conductor(s) 18 7x26 BC - Bare Copper 15

Conductor Count

15

Insulation
Material Nominal Diameter
PVC/Nylon - Polyvinyl Chloride + Nylon 0.087 in
Color Chart
Number Color
1 Black
2 Red
3 Blue
4 Orange
5 Yellow
6 Brown
7 Red/Black
8 Blue/Black
9 Orange/Black
10 Yellow/Black
11 Brown/Black
12 Black/Red
13 Blue/Red
14 Orange/Red
15 Yellow/Red
Outer Shield
Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire AWG
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 20
Outer Jacket
Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.507 in 0.047 in
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR
5.86 Ohm/1000ft
Current
Max. Recommended Current [A]
7 Amps per Conductor at 30ºC
Voltage
UL Description UL Voltage Rating Voltage Rating [V]
TC-ER 600 V RMS (Type TC) 600 V RMS (Type TC)
Temperature Range

UL Temp Rating

90°C Dry, 75°C Wet

Operating Temperature Range

-25°C To +90°C

Mechanical Characteristics

UV Resistance

Yes

Min Bend Radius (Overall)

5.0 in

Standards

NEC/(UL) Compliance

NPLF, TC-ER

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

Suitability

Suitability - Burial

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

Flammability, LS0H, Toxicity Testing

UL Flammability

UL1685 Vertical Tray Flame Test

IEEE Flammability

1202

UL voltage rating

600 V RMS (Type TC)

History

Update and Revision

Revision Number: 0.49 Revision Date: 01-10-2024

Part Numbers
Item # Put-Up Type
28605AS 0105000 Reel