Product Number: 28617AS
TC VN/PVC, 10 C #16 Str BC, PVC-NYL Ins E2, OS, Blk PVC Jkt, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR
UL Type TC (1277) PVC-Nylon/PVC, 10 Conductor 16AWG (7x24) Bare Copper, PVC-NYL Insulation E2 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR
- 
                        Availability:
                        
                            Global
 - 
                            Status:
                            
                                Active
 
Specifications
Information
Product Overview
Construction Details
Conductor
Insulation
Outer Shield
Outer Jacket
Electrical Characteristics
Electricals
Voltage
Mechanical Characteristics
Temperature
Bend Radius
Standards and Compliance
History
Information
Part Numbers
Resources
                                                            Product Bulletins
                                                            
                                                        
                                                        
                                                            Solution Guides
                                                            
                                                        
                                                        
                                                            Line Cards
                                                            
                                                        
                                                        
                                                            UL Documents
                                                            
                                                        
                                                                                                                                        
                                                    Compliance Documentation
                                                    
                                                
                                        Resources
                                                                Product Bulletins
                                                                
                                                                
                                                            
                                                            
                                                        
                                                                Solution Guides
                                                                
                                                                
                                                            
                                                            
                                                        
                                                                Line Cards
                                                                
                                                                
                                                            
                                                            
                                                        
                                                                UL Documents
                                                                
                                                                
                                                            
                                                            
                                                        
                                                        Compliance Documentation