Product Number: 28629AS

TC VN/PVC, 37 C #14 Str BC, PVC-NYL Ins E2, OS, Blk PVC Jkt, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR

UL Type TC (1277) PVC-Nylon/PVC, 37 Conductor 14AWG (Class B) Bare Copper, PVC-NYL Insulation E2 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry/Wet SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active
28629AS

Specifications

Put-Up Type

Reel

Suitable Applications

Power and Control Applications up to 600V

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 37 14 AWG 7x22 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.021 in (0.53 mm) 0.116 in mm Black, Red, Blue, Orange, Yellow, Brown, Red/Black, Blue/Black, Orange/Black, Yellow/Black, Brown/Black, Black/Red, Blue/Red, Orange/Red, Yellow/Red, Brown/Red, Black/Blue, Red/Blue, Orange/Blue, Yellow/Blue, Brown/Blue, Black/Orange, Red/Orange, Blue/Orange, Yellow/Orange, Brown/Orange, Black/Yellow, Red/Yellow, Blue/Yellow, Orange/Yellow, Brown/Yellow, Black/Brown, Red/Brown, Blue/Brown, Orange/Brown, Yellow/Brown

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 14 AWG (7x22) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.084 in (2.1 mm) 0.983 in Yes

Overall Cable Diameter (Nominal)

0.983 in

Electricals

Nom. Conductor DCR Max. Current
2.52 Ohm/1000ft 10 Amps per Conductor at 30ºC

Nom Outer Shield DCR

2.06 Ohm/1000ft (6.76 Ohm/km)

Voltage

UL Voltage Rating
600 V (TC-ER), 150 V (NLPF)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet Wet/Dry: -30°C To +90°C

Bend Radius

Stationary Min. Installation Min.
11.796 in (299.62 mm) 11.796 in

Max. Pull Tension

2074.8 lbs (941.11 kg)

Bulk Cable Weight

773 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial

Flammability / Reaction to Fire

UL 1685 UL Loading, IEEE 1202 FT4

NEC / UL Compliance

Article 336, NPLF, TC-ER, THWN-2

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.58 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.58 Revision Date: 09-07-2025


Part Numbers

Item # Putup Type
28629AS 0102500 Reel