Product Number: 3080A

Inst, 1 Pr #14 Str BC, PVC-NYL Ins E1, OS, Blk PVC Jkt, 600V TC 150V NPLF THHN OR THWN

UL Instrumentation, 1 Pair 14AWG (7x22) Bare Copper, PVC-NYL Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC 150V NPLF THHN OR THWN 90C Dry/Wet SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 14 AWG 7x22 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.024 in (0.61 mm) 0.116 in (2.95 mm) Black, White

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 16 AWG (7x24) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.047 in (1.2 mm) 0.320 in (8.13 mm) Yes

Overall Cable Diameter (Nominal)

0.320 in (8.13 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Pair(s) 2.6 Ohm/1000ft 48 pF/ft (160 pF/m) 102 pF/ft (335 pF/m) 8 Amps per conductor at 25°C

Voltage

UL Voltage Rating
600 V (TC), 150 V (NPLF)

Temperature

UL Temperature Operating
90°C Dry, 75°C Wet -30°C to +90°C Dry, 75°C wet

Bend Radius

Stationary Min. Installation Min.
3.9 in (99 mm) 3.9 in (99 mm)

Max. Pull Tension

200 lbs (91 kg)

Bulk Cable Weight

65 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

UL 1685 UL Loading, IEEE 1202, FT4

NEC / UL Compliance

Article 336, Article 760, NPLF, TC, THHN, THWN

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.511 Revision Date: 12-20-2024

Update and Revision

Revision Number: 0.511 Revision Date: 12-20-2024