3118A

Inst, 16 Tri #16 Str BC, PVC-NYL Ins E1, IS/OS, Blk PVC Jkt, 600V TC-ER 150V NPLF 90C Dry 90C Wet

...
UL Instrumentation, 16 Triad 16AWG (7x24) Bare Copper, PVC-NYL Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry 90C Wet SUN RES DIR BUR
Request Sample Get Product Alerts

Specifications
Product Overview

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC),  Solenoids, Valves, actuators, positioners

Construction Details
Conductor
Element No. of Elements Size Stranding Material
Triad(s) 16 16 AWG 7x24 BC - Bare Copper
Insulation
Element Material Nom. Thickness Color Code
Triad(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.022 in (0.56 mm) Black, White, Red and Numbered
Inner Shield
Element Shield Type Material Coverage Drainwire Type
Triad(s) Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (7x26) TC
Outer Shield
Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 16 AWG (7x24) TC
Outer Jacket
Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.083 in (2.1 mm) 1.158 in (29.41 mm) Yes

Overall Cable Diameter (Nominal)

1.158 in (29.41 mm)

Electrical Characteristics
Electricals
Element Nom. Conductor DCR Nom. Inner Shield DCR
Triad(s) 3.67 Ohm/1000ft (12.0 Ohm/km) 4.99 Ohm/1000ft (16.4 Ohm/km)
Voltage
UL Voltage Rating
600 V (TC), 150 V (NPLF)
Mechanical Characteristics
Temperature
UL Temperature Operating
90°C Dry, 90°C Wet -30C to 90C Dry, 90C Wet
Bend Radius
Stationary Min. Installation Min.
11.6 in (295 mm) 11.6 in (295 mm)

Max. Pull Tension

1771 lbs (803.3 kg)

Bulk Cable Weight

838 lbs/1000ft

Standards and Compliance

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

UL1685 (FT4 Loading), FT4, 1202

NEC / UL Compliance

Article 336, Article 760, NPLF, TC-ER

History

Update and Revision

Revision Number: 0.176 Revision Date: 01-04-2024