Product Number: 3130A

Inst, 36 Tri #16 Str BC, PVC-NYL Ins E1, IS/OS, Blk PVC Jkt, 600V TC-ER 150V NPLF 90C Dry 75C Wet

UL Instrumentation, 36 Triad 16AWG (7x24) Bare Copper, PVC-NYL Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry 75C Wet SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active

Specifications

Put-Up Type

Reel

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC),  Solenoids, Valves, actuators, positioners

Conductor

Element No. of Elements Size Stranding Material
Triad(s) 36 16 AWG 7x24 BC - Bare Copper

Insulation

Element Material Nom. Thickness Color Code
Triad(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.022 in (0.56 mm) Black, White, Red and Numbered

Inner Shield

Element Shield Type Material Coverage Drainwire Type
Triad(s) Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (7x26) TC

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 16 AWG (7x24) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.110 in (2.79 mm) 1.773 in (45.03 mm) Yes

Overall Cable Diameter (Nominal)

1.773 in (45.03 mm)

Electricals

Element Nom. Conductor DCR Nom. Inner Shield DCR
Triad(s) 3.67 Ohm/1000ft (12.0 Ohm/km) 4.99 Ohm/1000ft (16.4 Ohm/km)

Voltage

UL Voltage Rating
600 V (TC), 150 V (NPLF)

Temperature

UL Temperature Operating
90°C Dry, 75°C Wet -30C to 90C Dry, 75C wet

Bend Radius

Stationary Min. Installation Min.
17.7 in (450 mm) 17.7 in (450 mm)

Max. Pull Tension

3600 lbs (1600 kg)

Bulk Cable Weight

1839 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

UL1685 (FT4 Loading), FT4, 1202

NEC / UL Compliance

Article 336, Article 760, NPLF, TC

European Directive Compliance

EU CE Mark

Update and Revision

Revision Number: 0.208 Revision Date: 01-04-2024

Update and Revision

Revision Number: 0.208 Revision Date: 01-04-2024