47080A

TC VN/PVC, 2 C #14 Str BC, PVC-NYL Ins E1, Blk PVC Jkt, 600V TC 150V NPLF 90C Dry/Wet SUN RES DIR BUR

47080A
UL Type TC (1277) PVC-Nylon/PVC, 2 Conductor 14AWG (Class B) Bare Copper, PVC-NYL Insulation E1 Color Code, Black PVC Outer Jacket, 600V TC 150V NPLF 90C Dry/Wet SUN RES DIR BUR
Get Product Alerts

Specifications

Put-Up Type

Reel

Product Overview

Suitable Applications

Power and Control Applications up to 600V

Construction Details
Conductor
Element No. of Elements Size Stranding Material
Conductor(s) 2 14 AWG 7x22 BC - Bare Copper
Insulation
Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.024 in (0.61 mm) 0.116 in mm Black, White
Outer Shield
Material
No Shield
Outer Jacket
Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.047 in (1.2 mm) 0.210 in x 0.326 in Yes

Overall Cable Diameter (Nominal)

0.210 in x 0.326 in

Electrical Characteristics
Electricals
Nom. Conductor DCR Max. Current
2.52 Ohm/1000ft 25 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
600 V (TC), 150 V (NPLF)
Mechanical Characteristics
Temperature
UL Temperature Operating
90°C Dry, 90°C Wet Wet/Dry: -30°C To +90°C
Bend Radius
Stationary Min. Installation Min.
1.304 in (33.12 mm) 1.63 in

Max. Pull Tension

109 lbs (49.4 kg)

Bulk Cable Weight

53 lbs/1000ft

Standards and Compliance

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial

Flammability / Reaction to Fire

UL 1685 UL Loading, IEEE 1202 FT4

NEC / UL Compliance

Article 336, Article 760, NPLF, TC, THWN-2

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

History

Update and Revision

Revision Number: 0.59 Revision Date: 02-15-2024

Part Numbers
Item # Putup Type
47080A 0105000 Reel