Product Number: O02121X

TC EPR(EPCV)/CPE, 2+G C #12+12 Str BC, EPR(EPCV) Ins E1, Blk CPE Jkt, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

UL Type TC (1277) EPR(EPCV)/CPE, 2+G Conductor 12+12AWG (Class B) Bare Copper, EPR(EPCV) Insulation E1 Color Code, Black CPE Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active
O02121X

Specifications

Suitable Applications

Power and Control Applications up to 1000V

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 12 AWG 7x20 BC - Bare Copper
Ground Wire 1 12 AWG 7x20 BC - Bare Copper

Insulation

Element Separator Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) Conductor(s) XLPO - Crosslink Polyolefin 0.031 in (0.79 mm) 0.151 in (3.84 mm) Black, White
Ground Wire XLPO - Crosslink Polyolefin 0.031 in (0.79 mm) 0.151 in (3.84 mm) Green

Inner Shield

Shield Type
No Shield

Outer Shield

Shield Type
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
CPE - Chlorinated Polyethylene 0.047 in (1.2 mm) 0.419 in Yes

Overall Cable Diameter (Nominal)

0.419 in

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 1.68 Ohm/1000ft 30 Amps per Conductor at 30ºC
Ground Wire 1.72 Ohm/1000ft (5.64 Ohm/km) 30 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
600 V (TC-ER)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet Wet/Dry: -30°C to 90°C

Bend Radius

Stationary Min. Installation Min.
1.676 in (42.57 mm) 2.095 in

Max. Pull Tension

260 lbs (120 kg)

Bulk Cable Weight

123 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, UV Resistance

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL1685 UL Loading, IEEE 1202 FT4

NEC / UL Compliance

Article 336, TC-ER, XHHW-2

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.61 Revision Date: 12-22-2023

Update and Revision

Revision Number: 0.61 Revision Date: 12-22-2023