Product Number: U02142

TC XLPE/LSZH, 2 C #14 Str BC, XLPE Ins E2, Blk LSZH Jkt, 600V TC 90C Dry/Wet SUN RES

UL Type TC (1277) XLPE/LSZH, 2 Conductor 14AWG (7x22) Bare Copper, XLPE Insulation E2 Color Code, Black LSZH Outer Jacket, 600V TC 90C Dry/Wet SUN RES

  • Availability:
    Global
  • Status:
    Active
U02142

Specifications

Put-Up Type

Reel

Suitable Applications

harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc.

Conductor

Element Size Stranding Material
Conductor(s) 14 7x22 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
XLP, XLPO, XLPE (Thermoset) 0.031 in (0.79 mm) 0.133 in (3.38 mm) Black, Red

Outer Jacket

Material Nom. Thickness Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.067 in (1.7 mm) 0.398 in

Electricals

Nom. Conductor DCR Max. Current
2.52 Ohm/1000ft (8.27 Ohm/km) 25 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
600 V RMS (Type TC) (TC)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet -30°C To +90°C

Max. Pull Tension

64 lbs (29 kg)

Bulk Cable Weight

83 lbs/1000ft (120 kg/km)

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL1685 UL Loading, 1202

NEC / UL Compliance

TC, XHHW-2

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.58 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.58 Revision Date: 02-20-2026


Part Numbers

Item # Putup Type
U02142 0102500 Reel