Product Number: U03102

TC-ER XLPE/LSZH, 3 C #10 Str BC, XLPE Ins E2, Blk CPE Jkt, 600V TC-ER 90C Dry/Wet SUN RES

UL Type TC (1277) XLPE/LSZH, 3 Conductor 10 AWG (7x18) Bare Copper, XLPE Insulation E2 Color Code, Black LSZH Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES

  • Availability:
    Global
  • Status:
    Active
U03102

Specifications

Put-Up Type

Reel

Suitable Applications

harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc.

Conductor

Element Size Stranding Material
Conductor(s) 10 7x18 BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
XLP, XLPO, XLPE (Thermoset) 0.031 in (0.79 mm) 0.174 in (4.42 mm) Black, Red, Blue

Outer Jacket

Material Nom. Thickness Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.067 in (1.7 mm) 0.509 in

Electricals

Nom. Conductor DCR Max. Current
1.04 Ohm/1000ft (3.41 Ohm/km) 40 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
600 V RMS (Type TC) (TC)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet -30°C To +90°C

Max. Pull Tension

249 lbs (113 kg)

Bulk Cable Weight

184 lbs/1000ft (274 kg/km)

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL1685 UL Loading, 1202

NEC / UL Compliance

TC-ER, XHHW-2

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.56 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.56 Revision Date: 02-20-2026


Part Numbers

Item # Putup Type
U03102 0102500 Reel