Product Number: 29523C

VFD, 3C #10 Str BC XLPE Ins + #10 Symm. Seg. Gnd (3 of #14) Str BC, CTS, Blk PVC Jkt, 600/1000V TC-ER 90C Dry/Wet 1000V CSA AWM I/II A/B

Belden Basics VFD, 3 Conductor 10AWG (7x18) Bare Copper XLPE Insulation M4 Color Code + 10AWG Symmetrical Segmented Ground (3 of 14AWG) Bare Copper Stranded in Continuous Contact with Overall Dual Copper Tape Helically Applied Shield, Black PVC Outer Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V CSA AWM I/II A/B SUN RES DIR BUR Oil Resistant

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Variable Frequency Drives (VFD); AC Motor and Drive Systems: Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC075A0551RA

Conductor

Element No. of Elements Size Stranding Material Notes
Conductor(s) 3 10 AWG 7x18 BC - Bare Copper ASTM B3 Copper B8 Class B Stranding
Segmented Ground Wire 3 14 AWG 7x22 BC - Bare Copper 3 Ground Segments Totaling 10+ AWG

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) XLPE - Cross-Linked Polyethylene (Thermoset) 0.030 in (0.76 mm) 0.172 in (4.37 mm) ICEA Chart M4
Ground Wire No Insulation

Outer Shield

Shield Type Material Coverage
Helical Tape Bare Copper (BC) 100%
Helical Tape Bare Copper (BC) 100%

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.060 in (1.5 mm) 0.506 in (12.9 mm) Yes

Overall Cable Diameter (Nominal)

0.506 in (12.9 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Conductor(s) 0.895 Ohm/1000ft 31 pF/ft (100 pF/m) 60 pF/ft (200 pF/m) 44 Ohm 55% 40 Amps per Conductor at 30ºC
0.90 Ohm/1000ft (3.0 Ohm/km)

Voltage

UL Voltage Rating
600 / 1000 V (TC-ER)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet -40°C To +90°C

Bend Radius

Stationary Min. Installation Min.
6.1 in (150 mm) 6.1 in (150 mm)

Max. Pull Tension

400 lbs (180 kg)

Bulk Cable Weight

238 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1685 UL Loading, IEEE 1202 FT4

NEC / UL Compliance

Article 336, TC-ER, XHHW-2

ICEA Compliance

S-95-658

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

P-07-KA070003-MSHA

Update and Revision

Revision Number: 0.694 Revision Date: 05-22-2025

Update and Revision

Revision Number: 0.694 Revision Date: 05-22-2025

Part Numbers

Item # Color Putup Type Length UPC
29523C 0105000 Black Reel 5,000 ft 612825137702